Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Formerly LT753AA
Unit of Measure

General Applications

General Applications

N/A
  • Designed to convey abrasives, sand and shot blast material.

Construction

Tube

N/A Black static conducting NR - offering excellent abrasion resistance, upgraded to 36mm3 (cubed) rating

Reinforcement

N/A High tensile textile cords - 2-ply construction

Cover

N/A Black conductive SBR/NR blend - abrasion and ozone resistant - pin pricked

Working Pressure

Working Pressure

N/A Constant Pressure - 12 Bar (180 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY – 755 12 BAR (180 PSI) TOP ABRASIVE MATERIAL BLAST Ω (in white letters)

Nominal Specifications

ID

N/A 1 1/4 in32 mm

OD

N/A 1.89 in48 mm

Tube Thickness

N/A 0.240 mm

Max. Working Pressure

N/A 180 psi

Standard Length

N/A 50 ft

Weight

N/A 0.77 lbs/ft

Specifications

Type

N/A Material Transfer, Cement, Concrete Hoses

Style

N/A 2-Ply Abrasive Material Blast Hose

Color

N/A Black

Cover Material

N/A Black, SBR/NR

Series

N/A LT755AA

Brand

N/A Alfagomma®

Blasting Data Guide


 

Note

Note

N/A Tolerances according to RMA Class 311-A
Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog