T720AA - Bulk Material S&D Hose
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T720AA200X100 | ID N/A 2 in51 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68oF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.97 lbs/ft |
| T720AA300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.54 lbs/ft |
| T720AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.15 lbs/ft |
| T720AA400X50 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 2.15 lbs/ft |
| T720AA500X50 | ID N/A 5 in127 mm | OD N/A 5.63 in143 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 20 in | Standard Length N/A 50 ft | Weight N/A 3.20 lbs/ft |
| T720AA500X20 | ID N/A 5 in127 mm | OD N/A 5.63 in143 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 20 in | Standard Length N/A 20 ft | Weight N/A 3.20 lbs/ft |
| T720AA600X50 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 50 ft | Weight N/A 4.01 lbs/ft |
| T720AA600X20 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 20 ft | Weight N/A 4.01 lbs/ft |
| T720AA800X20 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68oF N/A 32 in | Standard Length N/A 20 ft | Weight N/A 6.05 lbs/ft |





