Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Designed for grains and dry cement
  • Suction and discharge of wet or dry abrasive materials

Construction

Tube

N/A 3/16" black conductive NR - abrasion resistant

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire.

Cover

N/A Black conductive SBR/NR blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure -
10 Bar (150 PSI) for 2, 3", 4"
5 Bar (75 PSI) for 5", 6""

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 720 - BULK MATERIAL - S & D (in white letters)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.56 in65 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68ºF

N/A 6 in

Standard Length

N/A 100 ft

Weight

N/A 0.97 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T720AA

Type

N/A Material Transfer, Cement, Concrete Hoses

Style

N/A Bulk Material S&D Hose

Material

N/A SBR/NR

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog