T704HA Series BOOMER ™ - 150 PSI Industrial Sewer Vacuum Hose
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bend Radius at 68 °F |
Standard Length Coils |
Weight |
|---|---|---|---|---|---|---|---|
| T704HA200X100 | ID N/A 2 in51 mm | OD N/A 2.87 in69 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 6 in | Standard Length Coils N/A 100 ft | Weight N/A 1.41 lbs/ft |
| T704HA300X100 | ID N/A 3 in76 mm | OD N/A 3.69 in96 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 9 in | Standard Length Coils N/A 100 ft | Weight N/A 2.40 lbs/ft |
| T704HA400X100 | ID N/A 4 in102 mm | OD N/A 5.03 in122 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 12 in | Standard Length Coils N/A 100 ft | Weight N/A 3.39 lbs/ft |
| T704HA500X100 | ID N/A 5 in127 mm | OD N/A 6.22 in149 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 15 in | Standard Length Coils N/A 100 ft | Weight N/A 4.31 lbs/ft |
| T704HA600X50 | ID N/A 6 in152 mm | OD N/A 7.04 in174 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 24 in | Standard Length Coils N/A 50 ft | Weight N/A 5.13 lbs/ft |
| T704HA600X100 | ID N/A 6 in152 mm | OD N/A 7.04 in174 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 24 in | Standard Length Coils N/A 100 ft | Weight N/A 5.13 lbs/ft |
| T704HA800X35 | ID N/A 8 in203 mm | OD N/A 9.00 in227 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 32 in | Standard Length Coils N/A 35 ft | Weight N/A 9.26 lbs/ft |
| T704HA800X50 | ID N/A 8 in203 mm | OD N/A 9.00 in227 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 32 in | Standard Length Coils N/A 50 ft | Weight N/A 9.26 lbs/ft |
| T704HA800X100 | ID N/A 8 in203 mm | OD N/A 9.00 in227 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 32 in | Standard Length Coils N/A 100 ft | Weight N/A 9.26 lbs/ft |
| T704HA1000X35 | ID N/A 10 in254 mm | OD N/A 11.22 in283 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bend Radius at 68 °F N/A 40 in | Standard Length Coils N/A 35 ft | Weight N/A 13.82 lbs/ft |





