Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Drill cutting suction hose in mobile drilling rigs
  • Great hose for dry or wet abrasive materials
  • Industrial vacuum equipment applications
  • Material handling suction/discharge
  • Popular hose for vacuum truck industry where a rugged and durable hose product is needed
  • Specially designed for sewer and waste suction vehicles

Construction

Tube

N/A 1/4" thick red gum rubber tube for abrasion-resistance

Reinforcement

N/A High tensile textile fabric with embedded steel helical, anti-static wire

Cover

N/A Corrugated black conductive SBR/NR blend cover for abrasion and ozone-resistance.

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 100 ºC212 ºF

Branding

Branding

N/A ALFAGOMMA ITALY 704 10 bar (150 psi) HEAVY DUTY INDUSTRIAL VACUUM S&D

Features and Advantages

Features and Advantages

N/A
  • Abrasion Resistant Tube – 1/4" gum rubber tube designed for wet or dry applications where severe abrasion is a factor. Provides for long hose service life.
  • Heavy Duty Construction – Thick tube and cover, high tensile strength fabric and durable steel helix wire designed for high pressure and vacuum application. All sizes rated to full vacuum, and PSI safety factor 3:1 (2"-8") and 2.5:1 (10").
  • Grounding Wire – Steel wire helps prevent the build‑up of static electricity and to help keep material flowing smoothly.
  • Corrugated Outer Cover – Provides increased hose flexibility.
  • “Cold‑Flex” Materials – Hose remains flexible in sub‑zero temperatures.
  • Cuffed Ends Available – Available with soft cuffed ends for easy installation and clamping.

Caution: This product is designed to help dissipate static electricity when the metal wire is properly connected to ground, through the fitting or other means.

Nominal Specifications

ID

N/A 5 in127 mm

OD

N/A 6.22 in149 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bend Radius at 68 °F

N/A 15 in

Standard Length Coils

N/A 100 ft

Weight

N/A 4.31 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Vacuum Hose

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog