HWT763AA - 75 PSI Heavy Duty Dry Powder Delivery Hose 3/8" Tube
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| HWT763AA400X100 | ID N/A 4 in102 mm | OD N/A 4.96 in126 mm | Max. Working Pressure N/A 75 psi | Standard Length N/A 100 ft | Weight N/A 2.56 lbs/ft |





