Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Discharge of dry powders under low pressure
  • Pneumatic transfer of dry materials and abrasive slurries

Construction

Tube

N/A 3/8" black static conducting NR - compounded to resist cutting by abrasive materials

Reinforcement

N/A Spiraled high tensile textile cords

Cover

N/A Black conductive SBR/NR blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 5 Bar (75 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA - ITALY HWT 763 5 BAR (75 PSI) HEAVY DUTY BULK MATERIAL DELIVERY (in green letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.96 in126 mm

Max. Working Pressure

N/A 75 psi

Standard Length

N/A 100 ft

Weight

N/A 2.56 lbs/ft

Specifications

Type

N/A Material Transfer, Cement, Concrete Hoses

Brand

N/A Alfagomma®

Material

N/A 3/8" black static conducting NR

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A
    ⓘ Excessive bending during operation may cause premature wear.
    Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog