T757AA / T737AA - 600 PSI Plaster & Concrete Hose (Series T737AA for 3" ID)
Material Handling Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T757AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.13 in54 mm | Max. Working Pressure N/A 600 psi | Standard Length N/A 100 ft | Weight N/A 0.82 lbs/ft |
| T757AA200X100 | ID N/A 2 in50 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 600 psi | Standard Length N/A 100 ft | Weight N/A 1.09 lbs/ft |
| T737AA300X100 | ID N/A 3 in76 mm | OD N/A 4.09 in104 mm | Max. Working Pressure N/A 600 psi | Standard Length N/A 100 ft | Weight N/A 2.96 lbs/ft |





