Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Designed for pumping plaster, grout, and wet cement to placement sites

Construction

Tube

N/A Black conductive NR - abrasion resistant

Reinforcement

N/A High tensile textile cords

Cover

N/A Black conductive SBR/NR – abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 40 Bar (600 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 757 - 40 BAR (600 PSI) PLASTER & CONCRETE (in white letters) and ALFAGOMMA - ITALY 737 - 40 BAR (600 PSI) PLASTER & CONCRETE (in white letters)

Nominal Specifications

ID

N/A 1 1/2 in38 mm

OD

N/A 2.13 in54 mm

Max. Working Pressure

N/A 600 psi

Standard Length

N/A 100 ft

Weight

N/A 0.82 lbs/ft

Color

N/A Black

Specifications

Brand

N/A Alfagomma®

Type

N/A Material Transfer, Cement, Concrete Hoses

Style

N/A Plaster & Concrete Hose

Series

N/A T757AA

Coupling Suggestions

Coupling Suggestions

N/A Tubular steel full flow male permanently swaged or internally expanded with ferrule to provide maximum hose coupling compatibility.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog