Marking Dies Series - KC3-H144, KC3-H170
Marking Dies
For KC3-H144 and KC3-H170 Series Crimpers Only
Part Number |
Crimp Range |
Closed Diameter |
Length |
Weight |
Available Character Spaces |
Individual Character Blocks Part Number |
|---|---|---|---|---|---|---|
| KCMARKH144-103 | Crimp Range N/A 103.0 to 106.0 mm | Closed Diameter N/A 103 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-106 | Crimp Range N/A 106.0 to 111.0 mm | Closed Diameter N/A 106 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-111 | Crimp Range N/A 111.0 to 116.0 mm | Closed Diameter N/A 111 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-116 | Crimp Range N/A 116.0 to 121.0 mm | Closed Diameter N/A 116 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-121 | Crimp Range N/A 121.0 to 126.0 mm | Closed Diameter N/A 121 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-126 | Crimp Range N/A 126.0 to 131.0 mm | Closed Diameter N/A 126 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |
| KCMARKH144-131 | Crimp Range N/A 131.0 to 144.0 mm | Closed Diameter N/A 131 mm | Length N/A 130 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 12 | Individual Character Blocks Part Number N/A KCHAR4MM |





