Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FOR KC3-H144 AND KC3-H170 SERIES CRIMPERS ONLY
Unit of Measure

Specifications

Crimp Range

N/A 103.0 to 106.0 mm

Closed Diameter

N/A 103 mm

Length

N/A 130 mm

Weight

N/A 1.5 lb

Available Character Spaces

N/A 12

Individual Character Blocks Part Number

N/A KCHAR4MM

Type

N/A Marking Dies