Marking Dies Series - KC1-H130, KC3-H130, KC1-H135, KC3-H135, KC3-H144 and KC3-H170
Marking Dies
For KC1-H130, KC3-H130, KC1-H135, KC3-H135, KC3-H144 and KC3-H170 Series Crimpers
Part Number |
Crimp Range |
Closed Diameter |
Length |
Weight |
Available Character Spaces |
Individual Character Blocks Part Number |
|---|---|---|---|---|---|---|
| KCMARKH119-12 | Crimp Range N/A 12.0 to 14.0 mm | Closed Diameter N/A 12 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 10 | Individual Character Blocks Part Number N/A KCHAR1.5MM |
| KCMARKH119-14 | Crimp Range N/A 14.0 to 16.0 mm | Closed Diameter N/A 14 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 10 | Individual Character Blocks Part Number N/A KCHAR1.5MM |
| KCMARKH119-16 | Crimp Range N/A 16.0 to 19.0 mm | Closed Diameter N/A 16 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 10 | Individual Character Blocks Part Number N/A KCHAR2MM |
| KCMARKH119-19 | Crimp Range N/A 19.0 to 22.0 mm | Closed Diameter N/A 19 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR2MM |
| KCMARKH119-22 | Crimp Range N/A 22.0 to 25.0 mm | Closed Diameter N/A 22 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR2MM |
| KCMARKH119-25 | Crimp Range N/A 25.0 to 29.0 mm | Closed Diameter N/A 25 mm | Length N/A 60 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR2MM |
| KCMARKH119-29 | Crimp Range N/A 29.0 to 34.0 mm | Closed Diameter N/A 29 mm | Length N/A 70 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR2MM |
| KCMARKH119-34 | Crimp Range N/A 34.0 to 38.0 mm | Closed Diameter N/A 34 mm | Length N/A 70 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-38 | Crimp Range N/A 38.0 to 42.0 mm | Closed Diameter N/A 38 mm | Length N/A 85 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-42 | Crimp Range N/A 42.0 to 46.0 mm | Closed Diameter N/A 42 mm | Length N/A 85 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-46 | Crimp Range N/A 46.0 to 50.0 mm | Closed Diameter N/A 46 mm | Length N/A 85 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-50 | Crimp Range N/A 50.0 to 54.0 mm | Closed Diameter N/A 50 mm | Length N/A 95 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-54 | Crimp Range N/A 54.0 to 58.0 mm | Closed Diameter N/A 54 mm | Length N/A 110 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-58 | Crimp Range N/A 58.0 to 63.0 mm | Closed Diameter N/A 58 mm | Length N/A 95 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-63 | Crimp Range N/A 63.0 to 69.0 mm | Closed Diameter N/A 63 mm | Length N/A 120 mm | Weight N/A 1.90 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-69 | Crimp Range N/A 69.0 to 73.0 mm | Closed Diameter N/A 69 mm | Length N/A 100 mm | Weight N/A 1.80 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-73 | Crimp Range N/A 73.0 to 77.0 mm | Closed Diameter N/A 73 mm | Length N/A 120 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-77 | Crimp Range N/A 77.0 to 86.0 mm | Closed Diameter N/A 77 mm | Length N/A 120 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-86 | Crimp Range N/A 86.0 to 90.0 mm | Closed Diameter N/A 86 mm | Length N/A 120 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-90 | Crimp Range N/A 90.0 to 96.0 mm | Closed Diameter N/A 90 mm | Length N/A 150 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |
| KCMARKH119-96 | Crimp Range N/A 96.0 to 103.0 mm | Closed Diameter N/A 96 mm | Length N/A 120 mm | Weight N/A 1.5 lb | Available Character Spaces N/A 15 | Individual Character Blocks Part Number N/A KCHAR3MM |





