Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FOR KC1-H130, KC3-H130, KC1-H135, KC3-H135, KC3-H144 AND KC3-H170 SERIES CRIMPERS
Unit of Measure

Specifications

Crimp Range

N/A 12.0 to 14.0 mm

Closed Diameter

N/A 12 mm

Length

N/A 60 mm

Weight

N/A 1.5 lb

Available Character Spaces

N/A 10

Individual Character Blocks Part Number

N/A KCHAR1.5MM

Type

N/A Marking Dies