Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.85 in47.0 mm N/A 50 psi N/A 25 psi N/A Full N/A 28 inHg N/A 2 in N/A 100 ft N/A 0.34 lbs/ft
N/A 2 in50.8 mm N/A 2.40 in61.0 mm N/A 50 psi N/A 25 psi N/A Full N/A 28 inHg N/A 3 in N/A 100 ft N/A 0.52 lbs/ft
N/A 3 in76.2 mm N/A 3.64 in92.5 mm N/A 45 psi N/A 25 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 1.18 lbs/ft
N/A 4 in101.6 mm N/A 4.76 in120.9 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.93 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1