Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 2 in50.8 mm |
OD |
N/A 2.40 in61.0 mm |
Working Pressure at 68ºF |
N/A 50 psi |
Working Pressure at 104ºF |
N/A 25 psi |
Vacuum Rating at 68ºF |
N/A Full |
Vacuum Rating at 104ºF |
N/A 28 inHg |
Min. Bending Radius at 68ºF |
N/A 3 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.52 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Series |
N/A WG |
Type |
N/A WG™ Series Heavy Duty PVC Liquid Suction Hose |
Style |
N/A Highly Durable PVC Tube |
Color |
N/A Green |
Industry Standards/Certifications |
N/A EU 2002/95/EC |
Performance |
N/A Highly Durable PVC Tube |
Material |
N/A PVC Tube |
Reinforcement Material |
N/A Rigid PVC Helix |
Outer Tube Material |
N/A Flexible PVC |
Compliance Footnotes
Compliance Footnotes |
N/A
RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. Phthalate Free - Manufactured from all phthalate free materials. |



