Tiger™ Red TRED™ Series EPDM Suction Hoses
Liquid Suction
Made In the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68°F |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TRED200X100 | ID N/A 2 in50.8 mm | OD N/A 2.51 in63.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68°F N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.67 lbs/ft |
| TRED300X100 | ID N/A 3 in76.2 mm | OD N/A 3.60 in91.5 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68°F N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 1.14 lbs/ft |
| TRED400X100 | ID N/A 4 in101.6 mm | OD N/A 4.70 in119.5 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68°F N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 11 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.84 lbs/ft |



