Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture liquid fertilizers
  • Irrigation lines
  • Liquid manure handling
  • Marine bilge discharge
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Septic and wastewater handling
  • Used frack solution removal
  • Water suction - standard duty

Construction

Construction

N/A EPDM tube with polyethylene helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 160 ºF71 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Rubber Compounds - Tigerflex' uses only the best available EPDM compounds, which provide the ideal combination of light-weight, flexibility, durability and chemical resistance.
  • Superior Flexibility - Our tests show up to 22% more flexible than the competition, especially in sub-zero weather! Tiger' Red Hose is more flexible coming off the truck and easier to handle than other similar hoses.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces and around corners. Easy-to-handle.
  • Convoluted Outer Cover - Provides increased hose flexibility.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.

Nominal Specifications

ID

N/A 4 in101.6 mm

OD

N/A 4.70 in119.5 mm

Working Pressure at 68ºF

N/A 40 psi

Working Pressure at 104ºF

N/A 25 psi

Vacuum Rating at 68°F

N/A Full

Vacuum Rating at 104ºF

N/A 26 inHg

Min. Bending Radius at 68ºF

N/A 11 1/2 in

Standard Length

N/A 100 ft

Weight

N/A 1.84 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A TG

Type

N/A Liquid Suction

Style

N/A EPDM Suction Hose

Color

N/A Red

Performance

N/A Superior Rubber Compounds

Material

N/A EPDM

Reinforcement

N/A Polyethylene Helix

Outer Tube Material

N/A EPDM

Inner Tube Material

N/A EPDM

Industry Standards/Certifications

N/A EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of 'material being conveyed.

Other colors available upon request. Minimum order quantity may apply. Contact Kuriyama Tigerflex department for details.

Contact your nearest KOA warehouse for availability of 50 ft. lengths.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.