Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in The USA
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.95 in49.5 mm N/A 110 psi N/A 70 psi N/A Full N/A 28 inHg N/A 2.5 in N/A 100 ft N/A 0.42 lbs/ft
N/A 2 in50.8 mm N/A 2.60 in66.0 mm N/A 100 psi N/A 65 psi N/A Full N/A 28 inHg N/A 4.0 in N/A 100 ft N/A 0.74 lbs/ft
N/A 3 in76.2 mm N/A 3.62 in92.0 mm N/A 100 psi N/A 50 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 1.13 lbs/ft
N/A 4 in101.6 mm N/A 4.76 in121.0 mm N/A 75 psi N/A 37 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.74 lbs/ft
N/A 4 in101.6 mm N/A 4.76 in121.0 mm N/A 75 psi N/A 37 psi N/A Full N/A 28 inHg N/A 8 in N/A 20 ft N/A 1.74 lbs/ft
N/A 6 in152.4 mm N/A 7.17 in182.1 mm N/A 70 psi N/A 35 psi N/A 28 inHg N/A 25 inHg N/A 13 in N/A 100 ft N/A 3.88 lbs/ft
N/A 6 in152.4 mm N/A 7.17 in182.1 mm N/A 70 psi N/A 35 psi N/A 28 inHg N/A 25 inHg N/A 13 in N/A 20 ft N/A 3.88 lbs/ft
N/A 8 in203.5 mm N/A 9.21 in234.0 mm N/A 60 psi N/A 30 psi N/A 26 inHg N/A 20 inHg N/A 18 in N/A 20 ft N/A 5.57 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1