Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Fish suction
  • Irrigation lines
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Suction and discharge
  • Water suction - heavy duty

Construction

Construction

N/A Double-ply PVC tube, polyester fabric reinforcement and rigid PVC helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Advanced UV Protection! - The hose material is specially formulated to resist the cracking that can result from exposure to damaging UV light. Our tests show the Solarguard material retained 97% of its original tensile strength after prolonged UV exposure, compared to only 55% tensile strength retention for similar PVC hoses. (This information is based on independent third party test reports which are, to the best of our knowledge, complete and accurate. However, no warranty is expressed or implied, as specific application parameters such as temperature, stress and strain, and chemical exposure vary widely.)
  • Advanced Transparent UV Protected Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Fabric Reinforcement - High tensile strength polyester yarn jacket to handle both suction and higher pressure discharge applications.
  • Easy Slide "Safety Yellow" Helix- Highly visible yellow color helps to easily identify hose. Rigid helix design protects hose tube from cover wear and allows hose to slide easily over rough surfaces.

Nominal Specifications

ID

N/A 1 1/2 in38.1 mm

OD

N/A 1.95 in49.5 mm

Working Pressure at 68ºF

N/A 110 psi

Working Pressure at 104ºF

N/A 70 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 28 inHg

Min. Bending Radius at 68ºF

N/A 2.5 in

Standard Length

N/A 100 ft

Weight

N/A 0.42 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A WST-SLR™

Color

N/A Yellow

Body Material

N/A PVC

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.