SH™ Series Standard-Duty, PVC Liquid Suction Hose
Liquid Suction
Made in the USA
Our Most Flexible Suction Hose
Our Most Flexible Suction Hose
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| SH250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 9.97 in75.5 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 9 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.43 lbs/ft |
| SH300X100 | ID N/A 3 in76.2 mm | OD N/A 3.48 in88.4 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 24 inHg | Vacuum Rating at 104ºF N/A 18 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.64 lbs/ft |
| SH400X100 | ID N/A 4 in101.6 mm | OD N/A 4.52 in114.8 mm | Working Pressure at 68ºF N/A 25 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 14 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.06 lbs/ft |
| SH500X100 | ID N/A 5 in127.0 mm | OD N/A 5.57 in141.5 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 16 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.47 lbs/ft |
| SH600X100 | ID N/A 6 in153.4 mm | OD N/A 6.69 in169.9 mm | Working Pressure at 68ºF N/A 20 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 14 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.27 lbs/ft |
| SH800X60 | ID N/A 8 in204.8 mm | OD N/A 8.86 in225.0 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 12 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 24 in | Standard Length N/A 60 ft | Weight N/A 3.34 lbs/ft |