Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA

Our Most Flexible Suction Hose
Unit of Measure

General Applications

General Applications

N/A
  • Drain lines
  • Dust collection
  • Gold dredging
  • Water suction - standard duty

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 65 ºC150 ºF

Features and Advantages

Features and Advantages

N/A
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Transparent Construction - "See-the-flow." Allows for visual conformation of material flow.
  • Convoluted Outer Cover - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 8 in204.8 mm

OD

N/A 8.86 in225.0 mm

Working Pressure at 68ºF

N/A 10 psi

Working Pressure at 104ºF

N/A 3 psi

Vacuum Rating at 68ºF

N/A 12 inHg

Vacuum Rating at 104ºF

N/A 8 inHg

Min. Bending Radius at 68ºF

N/A 24 in

Standard Length

N/A 60 ft

Weight

N/A 3.34 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A SH

Industry Standards/Certifications

N/A RoHS, EU 2002/95/EC

Type

N/A PVC Liquid Suction Hose

Style

N/A Standard Duty Low Temperature PVC Liquid Suction Hose

Color

N/A Transparent Construction

Body Material

N/A PVC

Reinforcement

N/A Rigid PVC Helix

Outer Tube Material

N/A PVC

Inner Tube Material

N/A PVC

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.