Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius

Standard Length

Weight

N/A 1 1/4 in31.8 mm N/A 1.70 in43.2 mm N/A 100 psi N/A 75 psi N/A Full N/A 28 inHg N/A 3.0 in N/A 100 ft N/A 0.41 lbs/ft
N/A 1 1/2 in38.1 mm N/A 2.00 in50.7 mm N/A 100 psi N/A 75 psi N/A Full N/A 28 inHg N/A 3.0 in N/A 100 ft N/A 0.51 lbs/ft
N/A 2 in50.8 mm N/A 2.54 in64.5 mm N/A 100 psi N/A 75 psi N/A Full N/A 28 inHg N/A 5 in N/A 100 ft N/A 0.73 lbs/ft
N/A 3 in76.2 mm N/A 3.62 in92.0 mm N/A 90 psi N/A 65 psi N/A Full N/A 26 inHg N/A 8 in N/A 100 ft N/A 1.18 lbs/ft
N/A 4 in101.6 mm N/A 4.53 in121.0 mm N/A 75 psi N/A 50 psi N/A 28 inHg N/A 26 inHg N/A 9 1/2 in N/A 100 ft N/A 1.40 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1