Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture liquid fertilizers
  • Agri-foam systems
  • Liquid manure handling
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Septic and wastewater handling
  • Suction and discharge
  • Water suction - heavy duty

Construction

Construction

N/A Double-ply EPDM, polyester fabric reinforcement and polyethylene helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 160 ºF71 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Rubber Compounds - Tigerflex® uses only the best available EPDM compounds, which provide the ideal combination of light-weight, flexibility, durability and chemical resistance.
  • Fabric Reinforcement - Designed with high tensile strength polyester yarn jacket to handle both suction, and higher pressure discharge applications.
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces and around corners. Easy-to-handle.
  • Convoluted Outer Cover - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 1 1/4 in31.8 mm

OD

N/A 1.70 in43.2 mm

Working Pressure at 68ºF

N/A 100 psi

Working Pressure at 104ºF

N/A 75 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 28 inHg

Min. Bending Radius

N/A 3.0 in

Standard Length

N/A 100 ft

Weight

N/A 0.41 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A TSD

Type

N/A Agriculture Liquid Fertilizers

Color

N/A Black

Performance

N/A Superior Rubber Compounds

Material

N/A EPDM Tube

Industry Standards/Certifications

N/A 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Contact your nearest KOA warehouse for availability of 50 ft. lengths.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.