Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bend Radius at 68ºF

Standard Length

Weight

N/A 1 in25.4 mm N/A 1.22 in31.0 mm N/A 45 psi N/A 15 psi N/A Full N/A 24 inHg N/A 1.00 in N/A 100 ft N/A 0.15 lbs/ft
N/A 1 1/4 in32.0 mm N/A 1.49 in38.0 mm N/A 40 psi N/A 12 psi N/A Full N/A 24 inHg N/A 1.5 in N/A 100 ft N/A 0.20 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.77 in45.0 mm N/A 40 psi N/A 12 psi N/A Full N/A 24 inHg N/A 2.0 in N/A 100 ft N/A 0.25 lbs/ft
N/A 2 in50.8 mm N/A 2.32 in59.0 mm N/A 35 psi N/A 10 psi N/A 26 inHg N/A 20 inHg N/A 2.5 in N/A 100 ft N/A 0.31 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1