Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Drain lines
  • Marine bilge discharge
  • Marine plumbing
  • Recreational vehicle (RV) plumbing

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Odor-resistant Tube - Special additives help eliminate the build-up of unwanted odors.
  • Convoluted Outer Cover - Provides increased hose flexibility.
  • Easy Installation - Ideal for working in confined areas. Permits installers to make smooth, tight turns. Requires fewer fittings than rigid pipe.

Nominal Specifications

ID

N/A 1 1/2 in38.1 mm

OD

N/A 1.77 in45.0 mm

Working Pressure at 68ºF

N/A 40 psi

Working Pressure at 104ºF

N/A 12 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 24 inHg

Min. Bend Radius at 68ºF

N/A 2.0 in

Standard Length

N/A 100 ft

Weight

N/A 0.25 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Heavy Duty PVC Liquid Suction Hose

Color

N/A Cream

Series

N/A MH

Industry Standards/Certifications

N/A EU 2002/95/EC

Performance

N/A Highly Durable PVC Tube

Reinforcement

N/A Rigid PVC Helix

Inside Tube Material

N/A PVC

Outer Tube Material

N/A Flexible PVC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Phthalate Free - Manufactured from all phthalate free materials.