Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Series

IPS Size

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bend Radius at 68ºF

Standard Length

Weight

N/A 1/2 in N/A 0.850 in21.59 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 26 inHg N/A 2 in N/A 50 ft N/A 0.14 lbs/ft
N/A 1/2 in N/A 0.850 in21.59 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 26 inHg N/A 2 in N/A 100 ft N/A 0.14 lbs/ft
N/A 3/4 in N/A 1.053 in26.75 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 26 inHg N/A 2 in N/A 50 ft N/A 0.21 lbs/ft
N/A 3/4 in N/A 1.053 in26.75 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 26 inHg N/A 2 in N/A 100 ft N/A 0.21 lbs/ft
N/A 1 in N/A 1.320 in33.53 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 24 inHg N/A 3 in N/A 50 ft N/A 0.28 lbs/ft
N/A 1 in N/A 1.320 in33.53 mm N/A 100 psi N/A 70 psi N/A 28 inHg N/A 24 inHg N/A 3 in N/A 100 ft N/A 0.28 lbs/ft
N/A 1 1/4 in N/A 1.663 in42.24 mm N/A 80 psi N/A 55 psi N/A 28 inHg N/A 24 inHg N/A 4 in N/A 50 ft N/A 0.37 lbs/ft
N/A 1 1/4 in N/A 1.663 in42.24 mm N/A 80 psi N/A 55 psi N/A 28 inHg N/A 24 inHg N/A 4 in N/A 100 ft N/A 0.37 lbs/ft
N/A 1 1/2 in N/A 1.904 in48.36 mm N/A 70 psi N/A 50 psi N/A 28 inHg N/A 24 inHg N/A 4 in N/A 50 ft N/A 0.44 lbs/ft
N/A 1 1/2 in N/A 1.904 in48.36 mm N/A 70 psi N/A 50 psi N/A 28 inHg N/A 24 inHg N/A 4 in N/A 100 ft N/A 0.44 lbs/ft
N/A 2 in N/A 2.381 in60.48 mm N/A 70 psi N/A 50 psi N/A 28 inHg N/A 24 inHg N/A 6 in N/A 50 ft N/A 0.58 lbs/ft
N/A 2 in N/A 2.381 in60.48 mm N/A 70 psi N/A 50 psi N/A 28 inHg N/A 24 inHg N/A 6 in N/A 100 ft N/A 0.58 lbs/ft
N/A 3 in N/A 3.500 in88.90 mm N/A 65 psi N/A 40 psi N/A 28 inHg N/A 22 inHg N/A 8 in N/A 50 ft N/A 1.20 lbs/ft
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1