Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Commonly referred to as "flex pipe"
  • Drain lines
  • Spa, pool and hot tub plumbing

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature Range

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Precision Controlled OD - Designed to be glued into Schedule 40 PVC fittings.
  • Easy Installation - Ideal for working in confined areas. Permits installers to make smooth, tight turns. Requires fewer fittings than rigid pipe when plumbing a normal spa or hot tub application.

Nominal Specifications

IPS Size

N/A 1 1/2 in

OD

N/A 1.904 in48.36 mm

Working Pressure at 68ºF

N/A 70 psi

Working Pressure at 104ºF

N/A 50 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 24 inHg

Min. Bend Radius at 68ºF

N/A 4 in

Standard Length

N/A 50 ft

Weight

N/A 0.44 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Precision Controlled OD

Style

N/A Commonly Referred to as "Flex Pipe"

Color

N/A Cream

Performance

N/A Easy Installation

Industry Standards/Certifications

N/A EU 2002/95/EC

Warning

Warning

N/A
This product can expose you to DINP, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Product Warning

Product Warning

N/A Like other materials, Spa Hoses can be damaged by rodents or insects, including termites. Our warranty does not cover damages caused by them. Spa Hose should not be used underground in areas infested by termites. This product warning shall be given to every purchaser of Spa Hose. (Rev. 7/98)

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Use with recommended primers and PVC cements; consult with glue supplier for recommendations. Coils of Tigerilex0 Spa Hose should not be stacked more than five coils high. Hose which has been stacked high may be damaged over time.

Black color available upon request. Minimum order quantity may apply. Contact Kuriyama customer service for details.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.