SOLARGUARD™ SG™ Series PVC Liquid Suction Hose with High UV Resistance
Liquid Suction
Made in The USA
Series |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| SG150X100 | ID N/A 1 1/2 in38.4 mm | OD N/A 1.78 in45.2 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.38 lbs/ft |
| SG200X100 | ID N/A 2 in51.1 mm | OD N/A 2.40 in59.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.56 lbs/ft |
| SG300X100 | ID N/A 3 in76.7 mm | OD N/A 3.41 in86.5 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.00 lbs/ft |
| SG400X100 | ID N/A 4 in102.4 mm | OD N/A 4.44 in112.8 mm | Working Pressure at 68ºF N/A 50 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.70 lbs/ft |
| SG600X20 | ID N/A 6 in153.4 mm | OD N/A 6.83 in173.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 20 ft | Weight N/A 3.36 lbs/ft |
| SG600X100 | ID N/A 6 in153.4 mm | OD N/A 6.83 in173.4 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 100 ft | Weight N/A 3.36 lbs/ft |