Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Agricultural liquid fertilizer
  • Air seeder lines
  • Irrigation lines
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Water suction - standard duty

Construction

Construction

N/A Flexible PVC tube with rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Advanced UV Protection! - The hose material is specially formulated to resist the cracking that can result from exposure to damaging UV light. Our tests show the Solarguard material retained 97% of its original tensile strength after prolonged UV exposure, compared to only 55% tensile strength retention for similar PVC hoses. (This information is based on independent third party test reports which are, to the best of our knowledge, complete and accurate. However, no warranty is expressed or implied, as specific application parameters such as temperature, stress and strain, and chemical exposure vary widely.)
  • "Safety Yellow" Color - For high visibility on job site. Reduces risk of tripping or driving over hose.
  • Smooth Outer Cover - Provides smooth surface for banding.

Nominal Specifications

ID

N/A 4 in102.4 mm

OD

N/A 4.44 in112.8 mm

Working Pressure at 68ºF

N/A 50 psi

Working Pressure at 104ºF

N/A 35 psi

Vacuum Rating at 68ºF

N/A 26 inHg

Vacuum Rating at 104ºF

N/A 22 inHg

Min. Bending Radius at 68ºF

N/A 15 in

Standard Length

N/A 100 ft

Weight

N/A 1.70 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A SG™

Color

N/A Yellow

Material

N/A PVC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliances

Compliances

N/A Phthalate Free - Manufactured from all phthalate free materials.