Blue Water BW™ Series Low Temperature, PVC Suction Hose
Liquid Suction
Made In the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| BW075X100 | ID N/A 3/4 in19.1 mm | OD N/A 1.01 in25.6 mm | Working Pressure at 68ºF N/A 115 psi | Working Pressure at 104ºF N/A 75 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.19 lbs/ft |
| BW100X100 | ID N/A 1 in25.4 mm | OD N/A 1.26 in32.0 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.22 lbs/ft |
| BW125X100 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.56 in39.6 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.36 lbs/ft |
| BW150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.79 in45.5 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| BW200X100 | ID N/A 2 in50.8 mm | OD N/A 2.35 in59.8 mm | Working Pressure at 68ºF N/A 90 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 100 ft | Weight N/A 0.62 lbs/ft |
| BW250X100 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.87 in73.0 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 48 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.87 lbs/ft |
| BW300X100 | ID N/A 3 in76.2 mm | OD N/A 3.43 in87.0 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 45 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.23 lbs/ft |
| BW400X100 | ID N/A 4 in101.6 mm | OD N/A 4.49 in114.0 mm | Working Pressure at 68ºF N/A 55 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 26 inHg | Min. Bending Radius at 68ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.83 lbs/ft |
| BW500X20 | ID N/A 5 in127.0 mm | OD N/A 5.57 in141.5 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 25 in | Standard Length N/A 20 ft | Weight N/A 2.42 lbs/ft |
| BW500X100 | ID N/A 5 in127.0 mm | OD N/A 5.57 in141.5 mm | Working Pressure at 68ºF N/A 45 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 24 inHg | Min. Bending Radius at 68ºF N/A 25 in | Standard Length N/A 100 ft | Weight N/A 2.42 lbs/ft |
| BW600X20 | ID N/A 6 in152.4 mm | OD N/A 6.69 in170.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 20 ft | Weight N/A 3.36 lbs/ft |
| BW600X100 | ID N/A 6 in152.4 mm | OD N/A 6.69 in170.0 mm | Working Pressure at 68ºF N/A 40 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 22 inHg | Min. Bending Radius at 68ºF N/A 30 in | Standard Length N/A 100 ft | Weight N/A 3.36 lbs/ft |





