Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Extreme cold conditions
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Water suction - standard duty

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures. Beware of imitations! Blue Water™ truly remains flexible in extreme cold.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Smooth Outer Cover (Sizes 1" - 4") - Provides increased pressure rating and smooth surface for banding.
  • Convoluted Outer Cover (Sizes 5" & 6") - Provides increased hose flexibility.

Nominal Specifications

ID

N/A 3 in76.2 mm

OD

N/A 3.43 in87.0 mm

Working Pressure at 68ºF

N/A 65 psi

Working Pressure at 104ºF

N/A 45 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 26 inHg

Min. Bending Radius at 68ºF

N/A 10 in

Standard Length

N/A 100 ft

Weight

N/A 1.23 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A BW

Type

N/A "Blue Water" BW™ Series Low Temperature PVC Suction Hose

Style

N/A "Cold-Flex" Materials

Color

N/A Transparent Construction

Performance

N/A Extreme Cold Conditions

Body Material

N/A PVC Tube

Industry Standards/Certifications

N/A EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.