Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.84 in46.7 mm N/A 100 psi N/A 65 psi N/A Full N/A 28 inHg N/A 3 in N/A 100 ft N/A 0.40 lbs/ft
N/A 2 in50.8 mm N/A 2.41 in61.2 mm N/A 100 psi N/A 65 psi N/A Full N/A 28 inHg N/A 4 in N/A 100 ft N/A 0.75 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.93 in74.5 mm N/A 90 psi N/A 55 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 0.99 lbs/ft
N/A 3 in76.2 mm N/A 3.59 in91.2 mm N/A 80 psi N/A 50 psi N/A Full N/A 28 inHg N/A 7 in N/A 100 ft N/A 1.34 lbs/ft
N/A 4 in101.6 mm N/A 4.67 in118.6 mm N/A 65 psi N/A 35 psi N/A Full N/A 28 inHg N/A 11 in N/A 100 ft N/A 2.15 lbs/ft
N/A 6 in152.4 mm N/A 6.87 in174.4 mm N/A 50 psi N/A 25 psi N/A Full N/A 28 inHg N/A 18 in N/A 50 ft N/A 3.76 lbs/ft
N/A 6 in152.4 mm N/A 6.87 in174.4 mm N/A 50 psi N/A 25 psi N/A Full N/A 28 inHg N/A 18 in N/A 100 ft N/A 3.76 lbs/ft
N/A 8 in204.7 mm N/A 9.13 in232.0 mm N/A 35 psi N/A 15 psi N/A Full N/A 26 inHg N/A 24 in N/A 20 ft N/A 5.92 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1