Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Extreme cold conditions
  • Irrigation lines
  • Material handling - standard duty
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Slurry handling
  • Water suction - heavy duty

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Vacuum Rating - Our toughest and most durable liquid suction hose! Extremely thick hose tube and extra large helix provide for a tough, durable hose with all sizes rated to full vacuum (at 68ºF).
  • Cold Flex™ Materials - Hose remains flexible in severe sub-zero temperatures.
  • Convoluted Outer Cover - Provides increased hose flexibility.
  • Charge Reducing Tube - Specially formulated to help prevent the build-up of static electricity for added safety and help keep material flowing smoothly.

Nominal Specifications

ID

N/A 6 in152.4 mm

OD

N/A 6.87 in174.4 mm

Working Pressure at 68ºF

N/A 50 psi

Working Pressure at 104ºF

N/A 25 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 28 inHg

Min. Bending Radius at 68ºF

N/A 18 in

Standard Length

N/A 100 ft

Weight

N/A 3.76 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A CF

Type

N/A Extra Heavy Duty Low Temperature PVC Suction Hose

Style

N/A Superior Vacuum Rating

Color

N/A Black

Material

N/A PVC Tube

Reinforcement

N/A Rigid PVC Helix

Outer Tube Material

N/A Flexible PVC

Inner Tube Material

N/A PVC

Industry Standards/Certifications

N/A EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Non-stock item. Special order, minimums required. Contact your nearest KOA warehouse location for more information.

Caution

Caution

N/A Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.