Coupling - 2-Bolt Clamp HC Series
Universal Air Hose Couplings
FEATURES AND ADVANTAGES
- Applications include compressed air systems and pneumatic tools.
- Available in both two lug and four lug styles for quick connecting.
- Designed for compressed air and water service only.
- ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
- Complies with Mil-Spec A-A-59553.
- Gasket — Buna-N.
Part Number |
Size Range |
Weight Each |
Maximum Torque |
Standard Carton |
|---|---|---|---|---|
| HC-50 | Size Range N/A 1 to 1 1/8 in | Weight Each N/A 0.32 lb | Maximum Torque N/A 6 lb·ft | Standard Carton N/A 25 |
| HC-75 | Size Range N/A 1 1/8 to 1 5/16 in | Weight Each N/A 0.56 lb | Maximum Torque N/A 12 lb·ft | Standard Carton N/A 25 |
| HC-100 | Size Range N/A 1 17/32 to 1 21/32 in | Weight Each N/A 0.72 lb | Maximum Torque N/A 21 lb·ft | Standard Carton N/A 25 |
| HC-38 | Size Range N/A 11/16 to 3/4 in | Weight Each N/A 0.20 lb | Maximum Torque N/A 6 lb·ft | Standard Carton N/A 25 |
| HC-101 | Size Range N/A 1 5/16 to 1 1/2 in | Weight Each N/A 1.05 lb | Maximum Torque N/A 21 lb·ft | Standard Carton N/A 25 |





