Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Applications include compressed air systems and pneumatic tools.
  • Available in both two lug and four lug styles for quick connecting.
  • Designed for compressed air and water service only.
MATERIAL SPECIFICATIONS
  • ASTM A27, Grade 1030 Zinc Plated Carbon Steel.
  • Complies with Mil-Spec A-A-59553.
  • Gasket — Buna-N.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Size Range

N/A 1 to 1 1/8 in

Weight Each

N/A 0.32 lb

Maximum Torque

N/A 6 lb·ft

Standard Carton

N/A 25

Package Type

N/A Each

Type

N/A 2 Interlocking Bolt Hose Clamp