Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
MATERIAL SPECIFICATIONS
  • ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
  • ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70°

Weight Each

Standard Carton

N/A 1 1/2 in N/A 75 psi N/A 0.38 lb N/A 150
N/A 2 in N/A 75 psi N/A 0.62 lb N/A 80
N/A 2 1/2 in N/A 50 psi N/A 0.94 lb N/A 36
N/A 3 in N/A 50 psi N/A 1.66 lb N/A 24
N/A 4 in N/A 50 psi N/A 2.72 lb N/A 20
N/A 6 in N/A 25 psi N/A 5.26 lb N/A 8
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1