Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
MATERIAL SPECIFICATIONS
  • ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
  • ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
  • ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)

Specifications

Size

N/A 1 1/2 in

PSI Rating at 70°

N/A 75 psi

Weight Each

N/A 0.38 lb

Standard Carton

N/A 150

Package Type

N/A Each

Thread Type

N/A NPSM

Type

N/A Pin Lug Coupling - Female Ends

Brand

N/A Kuriyama

Material

N/A Aluminum

End Type

N/A Hose Shank

Second End Type

N/A Female Nut

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/