Brass Shank with Brass Swivel Nut Complete Set (NPSM Threads) BB Series
Pin Lug Hose Shank Couplings
FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- ASTM B584 Grade C85700 brass alloy.
Part Number |
Size |
PSI Rating at 70°F |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| BB150 | Size N/A 1 1/2 in | PSI Rating at 70°F N/A 75 psi | Weight Each N/A 1.17 lb | Standard Carton N/A 35 |
| BB200 | Size N/A 2 in | PSI Rating at 70°F N/A 75 psi | Weight Each N/A 1.98 lb | Standard Carton N/A 30 |
| BB300 | Size N/A 3 in | PSI Rating at 70°F N/A 50 psi | Weight Each N/A 5.00 lb | Standard Carton N/A 12 |
| BB400 | Size N/A 4 in | PSI Rating at 70°F N/A 50 psi | Weight Each N/A 9.38 lb | Standard Carton N/A 6 |