FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- ASTM B584 Grade C85700 brass alloy.
Unit of Measure
Features and Advantages
|
Material Specifications
|
Specifications
|
California Proposition 65 Information
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Size |
N/A 3 in |
PSI Rating at 70°F |
N/A 50 psi |
Weight Each |
N/A 5.00 lb |
Standard Carton |
N/A 12 |
Package Type |
N/A Each |
Type |
N/A Pin Lug Hose Shank Couplings |
Brand |
N/A Kuriyama |
Material |
N/A Brass |
End Type |
N/A Shank |
Second End Type |
N/A Swivel Nut |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to