Aluminum Shank Male (NPSM Threads) ABM Series
Pin Lug Hose Shank Couplings
FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
- ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
- ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
- ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
Part Number |
Size |
PSI Rating at 70° |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| ABM150 | Size N/A 1 1/2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 150 |
| ABM200 | Size N/A 2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 80 |
| ABM250 | Size N/A 2 1/2 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 0.40 lb | Standard Carton N/A 36 |
| ABM300 | Size N/A 3 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 1.04 lb | Standard Carton N/A 24 |
| ABM400 | Size N/A 4 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 1.70 lb | Standard Carton N/A 20 |
| ABM600 | Size N/A 6 in | PSI Rating at 70° N/A 25 psi | Weight Each N/A 3.04 lb | Standard Carton N/A 8 |