Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
MATERIAL SPECIFICATIONS
  • ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
  • ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM B85 Grade 383 aluminum alloy. (2 1/2", 6" sizes)
  • ASTM B108-92 356 aluminum alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B283 Grade 37700 brass alloy. (1 1/2", 2", 3", 4" sizes)
  • ASTM B584 Grade C85700 brass alloy. (4", 6" sizes)

Specifications

Size

N/A 3 in

PSI Rating at 70°

N/A 50 psi

Weight Each

N/A 1.04 lb

Standard Carton

N/A 24

Package Type

N/A Each

Thread Type

N/A NPSM

Type

N/A Pin Lug Hose Shank Couplings - Male Ends

Brand

N/A Kuriyama

Material

N/A Aluminum

End Type

N/A Shank

Second End Type

N/A Swivel Nut