Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

OROFLEX® Bandama
BD Serie
PVC/Nitrile Rubber irrigation Hose
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Series Number

Size

Hose ID

Wall Thickness

Working Pressure at 68ºF

Burst Pressure at 68ºF

Coil Length

Tensile Strength

Weight

N/A 2 1/2 in63.5 mm N/A 2.598 in66.0 mm N/A 0.120 in N/A 290 psi N/A 725 psi N/A 660 ft N/A 11728 lb N/A 0.57 lbs/ft
N/A 3 in76.2 mm N/A 3.051 in77.5 mm N/A 0.120 in N/A 261 psi N/A 653 psi N/A 660 ft N/A 18475 lb N/A 0.67 lbs/ft
N/A 3 1/2 in88.9 mm N/A 3.543 in90.0 mm N/A 0.130 in N/A 232 psi N/A 580 psi N/A 660 ft N/A 20503 lb N/A 0.77 lbs/ft
N/A 4 in101.6 mm N/A 4.067 in103.3 mm N/A 0.130 in N/A 202 psi N/A 507 psi N/A 660 ft N/A 22046 lb N/A 0.94 lbs/ft
N/A 4 1/2 in114.3 mm N/A 4.626 in117.5 mm N/A 0.130 in N/A 174 psi N/A 435 psi N/A 660 ft N/A 25353 lb N/A 1.08 lbs/ft
N/A 5 in127.0 mm N/A 5.020 in127.5 mm N/A 0.140 in N/A 174 psi N/A 435 psi N/A 660 ft N/A 27161 lb N/A 1.21 lbs/ft
N/A 6 in152.4 mm N/A 6.043 in153.5 mm N/A 0.140 in N/A 174 psi N/A 435 psi N/A 660 ft N/A 33069 lb N/A 1.41 lbs/ft
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1