Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Flexible pipeline
  • Heavy duty dredge discharge
  • High abrasion resistant applications
  • Irrigation supply lines
  • Slurry, sludge, liquid manure pumping
  • Traveling irrigators

Construction

Construction

N/A Black PVC/Nitrile hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Features & Advantages

Features & Advantages

N/A
  • Proprietary PVC/Nitrile Material - Specially developed PVC/Nitrile material provides superior abrasion, UV, chemical and oil resistance compared to PVC hoses.
  • Superior Snaking Resistance! - Specially designed to virtually eliminate instances of hose snaking, making the hose ideal for use on traveling irrigators.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to kinking, stretching and twisting.
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Nominal Specifications

Size

N/A 4 in101.6 mm

Hose ID

N/A 4.067 in103.3 mm

Wall Thickness

N/A 0.130 in

Working Pressure at 68ºF

N/A 202 psi

Burst Pressure at 68ºF

N/A 507 psi

Coil Length

N/A 660 ft

Tensile Strength

N/A 22046 lb

Weight

N/A 0.94 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Rubber Irrigation Hose

Series

N/A BD

Note

Note

N/A The trademarks contained in this publication are trademarks of Kuriyama of America, Inc.