Flexor 1SN/R1AT Hydraulic Hose
Kuriyama On Shore/Offshore Drilling – High Pressure Air & Hydraulic Hoses
Single wire braid hydraulic hose on easy-to-handle reels - TR1SN
Series Number |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure |
Min. Bend Radius |
Approx. Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive |
Coupling Recommendations Two-Piece Couplings Ferrule Skive |
|---|---|---|---|---|---|---|---|---|---|
| TR1SN-03 | Size Code N/A 03 | Nominal ID N/A 3/16 in4.8 mm | Nominal OD N/A 0.46 in11.8 mm | Max. Working Pressure N/A 3630 psi | Min. Bend Radius N/A 3.5 in90.0 mm | Approx. Weight N/A 0.11 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AF3 |
| TR1SN-04 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.4 mm | Nominal OD N/A 0.52 in13.4 mm | Max. Working Pressure N/A 3270 psi | Min. Bend Radius N/A 4.0 in100.0 mm | Approx. Weight N/A 0.15 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-05 | Size Code N/A 05 | Nominal ID N/A 5/16 in7.9 mm | Nominal OD N/A 0.59 in15.0 mm | Max. Working Pressure N/A 3120 psi | Min. Bend Radius N/A 4.5 in115 mm | Approx. Weight N/A 0.17 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-06 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.68 in17.4 mm | Max. Working Pressure N/A 2610 psi | Min. Bend Radius N/A 5.0 in130 mm | Approx. Weight N/A 0.22 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-08 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.81 in20.6 mm | Max. Working Pressure N/A 2320 psi | Min. Bend Radius N/A 7.0 in180 mm | Approx. Weight N/A 0.28 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-10 | Size Code N/A 10 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 0.93 in23.7 mm | Max. Working Pressure N/A 1890 psi | Min. Bend Radius N/A 8.0 in200 mm | Approx. Weight N/A 0.34 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-12 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.09 in27.7 mm | Max. Working Pressure N/A 1530 psi | Min. Bend Radius N/A 9.5 in240 mm | Approx. Weight N/A 0.44 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-16 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.40 in35.6 mm | Max. Working Pressure N/A 1280 psi | Min. Bend Radius N/A 12.0 in300 mm | Approx. Weight N/A 0.70 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B C D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS2 |
| TR1SN-20 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.71 in43.5 mm | Max. Working Pressure N/A 920 psi | Min. Bend Radius N/A 16.5 in420 mm | Approx. Weight N/A 0.80 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS1 |
| TR1SN-24 | Size Code N/A 24 | Nominal ID N/A 1 1/2 in38.1 mm | Nominal OD N/A 1.99 in50.6 mm | Max. Working Pressure N/A 730 psi | Min. Bend Radius N/A 20.0 in500 mm | Approx. Weight N/A 1.08 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS1 |
| TR1SN-32 | Size Code N/A 32 | Nominal ID N/A 2 in50.8 mm | Nominal OD N/A 2.52 in64.0 mm | Max. Working Pressure N/A 580 psi | Min. Bend Radius N/A 25.0 in630 mm | Approx. Weight N/A 1.38 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 | Coupling Recommendations Two-Piece Couplings Ferrule Skive N/A AS1 |





