Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Single wire braid hydraulic hose on easy-to-handle reels - TR1SN
Unit of Measure

Construction

Tube

N/A Seamless Synthetic Rubber, Black.. Oil-Resistant.

Reinforcement

N/A High tensile steel wire braid.

Cover

N/A Synthetic Rubber, Black… Weather, Oil, Fuel, Ozone and Abrasion-resistant

Branding

Branding

N/A ALFAGOMMA® FLEXOR 1SN ID …WP …MPa (…PSI) - SAE 100 R1AT - EN 853 1SN MSHA IC-152/8… Q/YR DN …

Applications

Applications

N/A Medium pressure service with high temperature petroleum-based hydraulic fluids, hot oil, grease, lubricants and crude oils, air and water. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Temperature Range

Service Temperature Range

N/A -40 ºF (-40 ºC) to 212 ºF (100 ºC) Constant Operation

Maximum Operating Temperature

N/A 257 ºF125 ºC

Air Maximum Temperature

N/A 160 ºF70 ºC

Nominal Specifications

Series

N/A TR1SN

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.81 in20.6 mm

Max. Working Pressure

N/A 2320 psi

Min. Bend Radius

N/A 7.0 in180 mm

Approx. Weight

N/A 0.28 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B C

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A AF1

Coupling Recommendations Two-Piece Couplings Ferrule Skive

N/A AS2

Specifications

Brand

N/A Alfagomma®

Type

N/A Single Wire Braid

Style

N/A Wire Braid Hydraulic Hose

Color

N/A Black

Industry Standards/Certifications

N/A Meets or exceeds SAE 100 R1AT - EN 853 1SN MSHA IC-152/8 approved

Note

Note

N/A 3/16" through 1" ID hoses supplied on reels.

Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.