Special Economy Skirtboard
Kuriyama Industrial Sheet Rubber
SBR - Plate Finish
Item Number |
Gauge Thickness |
Width |
Avg. Length Linear Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| SESK60-08x3x50 | Gauge Thickness N/A 1/4 in | Width N/A 3 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 21 lb |
| SESK60-08x4x50 | Gauge Thickness N/A 1/4 in | Width N/A 4 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 28 lb |
| SESK60-08x6x50 | Gauge Thickness N/A 1/4 in | Width N/A 6 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 43 lb |
| SESK60-08x8x50 | Gauge Thickness N/A 1/4 in | Width N/A 8 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 57 lb |
| SESK60-08x10x50 | Gauge Thickness N/A 1/4 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 71 lb |
| SESK60-08x12x50 | Gauge Thickness N/A 1/4 in | Width N/A 12 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 85 lb |
| SESK60-12x2x50 | Gauge Thickness N/A 3/8 in | Width N/A 2 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 21 lb |
| SESK60-12x3x50 | Gauge Thickness N/A 3/8 in | Width N/A 3 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 32 lb |
| SESK60-12x4x50 | Gauge Thickness N/A 3/8 in | Width N/A 4 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 42 lb |
| SESK60-12x6x50 | Gauge Thickness N/A 3/8 in | Width N/A 6 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 63 lb |
| SESK60-12x8x50 | Gauge Thickness N/A 3/8 in | Width N/A 8 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 84 lb |
| SESK60-12x10x50 | Gauge Thickness N/A 3/8 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 105 lb |
| SESK60-12x12x50 | Gauge Thickness N/A 3/8 in | Width N/A 12 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 127 lb |
| SESK60-16x3x50 | Gauge Thickness N/A 1/2 in | Width N/A 3 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 42 lb |
| SESK60-16x4x50 | Gauge Thickness N/A 1/2 in | Width N/A 4 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 56 lb |
| SESK60-16x5x50 | Gauge Thickness N/A 1/2 in | Width N/A 5 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 71 lb |
| SESK60-16x6x50 | Gauge Thickness N/A 1/2 in | Width N/A 6 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 85 lb |
| SESK60-16x8x50 | Gauge Thickness N/A 1/2 in | Width N/A 8 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 113 lb |
| SESK60-16x10x50 | Gauge Thickness N/A 1/2 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 141 lb |
| SESK60-16x12x50 | Gauge Thickness N/A 1/2 in | Width N/A 12 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 169 lb |
| SESK60-24x3x50 | Gauge Thickness N/A 3/4 in | Width N/A 3 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 63 lb |
| SESK60-24x4x50 | Gauge Thickness N/A 3/4 in | Width N/A 4 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 85 lb |
| SESK60-24x6x50 | Gauge Thickness N/A 3/4 in | Width N/A 6 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 127 lb |
| SESK60-24x8x50 | Gauge Thickness N/A 3/4 in | Width N/A 8 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 165 lb |
| SESK60-24x10x50 | Gauge Thickness N/A 3/4 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 211 lb |
| SESK60-24x12x50 | Gauge Thickness N/A 3/4 in | Width N/A 12 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 253 lb |
| SESK60-32x3x50 | Gauge Thickness N/A 1 in | Width N/A 3 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 85 lb |
| SESK60-32x4x50 | Gauge Thickness N/A 1 in | Width N/A 4 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 113 lb |
| SESK60-32x6x50 | Gauge Thickness N/A 1 in | Width N/A 6 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 169 lb |
| SESK60-32x8x50 | Gauge Thickness N/A 1 in | Width N/A 8 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 226 lb |
| SESK60-32x10x50 | Gauge Thickness N/A 1 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 282 lb |
| SESK60-32x12x50 | Gauge Thickness N/A 1 in | Width N/A 12 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 339 lb |
| SESK60-48x10x50 | Gauge Thickness N/A 1 1/2 in | Width N/A 10 in | Avg. Length Linear Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 455 lb |





