Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

SBR - Plate Finish
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A SESK60: 65 Duro hardness (Shore A)

ASTM Specification (SI Units)

N/A D2000 M1AA 654

Durometer

N/A 60 to 70

Tensile Strength

N/A 610 psi

Elongation

N/A 300 %

Finish

N/A Plate

Type

N/A Skirtboard Rubber

Packaging

N/A 50 Ft. Rolls

Temperature Range

Temp. Range [Min]

N/A -22 ºF

Temp. Range [Max]

N/A 158 ºF

Ordering Information

Gauge Thickness

N/A 1/4 in

Width

N/A 6 in

Avg. Length Linear Per Roll

N/A 50 ft

Approx. Weight Per Roll

N/A 43 lb