Red SBR Sheet Plate
Kuriyama Industrial Sheet Rubber
General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
- Good physical properties.
Item Number |
Gauge Thickness |
Width |
Avg. Linear Length Per Roll |
Approx. Weight Per Roll |
|---|---|---|---|---|
| R75-02x36x67 | Gauge Thickness N/A 1/16 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 67 ft | Approx. Weight Per Roll N/A 106 lb |
| R75-02x72x67 | Gauge Thickness N/A 1/16 in | Width N/A 72 in | Avg. Linear Length Per Roll N/A 67 ft | Approx. Weight Per Roll N/A 212 lb |
| R75-04x36x36 | Gauge Thickness N/A 1/8 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 114 lb |
| R75-04x36x50 | Gauge Thickness N/A 1/8 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 158 lb |
| R75-04x72x36 | Gauge Thickness N/A 1/8 in | Width N/A 72 in | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 228 lb |
| R75-06x36x36 | Gauge Thickness N/A 3/16 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 171 lb |
| R75-08x36x18 | Gauge Thickness N/A 1/4 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 114 lb |
| R75-08x36x25 | Gauge Thickness N/A 1/4 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 25 ft | Approx. Weight Per Roll N/A 158 lb |
| R75-08x36x50 | Gauge Thickness N/A 1/4 in | Width N/A 36 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 316 lb |
| R75-02x48x67 | Gauge Thickness N/A 1/16 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 67 ft | Approx. Weight Per Roll N/A 141 lb |
| R75-03x48x67 | Gauge Thickness N/A 3/32 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 67 ft | Approx. Weight Per Roll N/A 211 lb |
| R75-04x48x36 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 152 lb |
| R75-04x48x50 | Gauge Thickness N/A 1/8 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 211 lb |
| R75-06x48x36 | Gauge Thickness N/A 3/16 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 36 ft | Approx. Weight Per Roll N/A 228 lb |
| R75-08x48x18 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 18 ft | Approx. Weight Per Roll N/A 152 lb |
| R75-08x48x50 | Gauge Thickness N/A 1/4 in | Width N/A 48 in | Avg. Linear Length Per Roll N/A 50 ft | Approx. Weight Per Roll N/A 422 lb |