Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of SBR (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Good physical properties.
Commercial grade red SBR sheet, Plate Finish
Unit of Measure

Specifications

Brand

N/A Kuriyama

Style

N/A R75: 70 Duro hardness (Shore Durometer A)

Polymer

N/A Styrene-Butadiene

Common Name

N/A Red Rubber Sheet

ISO/ASTM Designation

N/A SBR Meets D1330 Grade 1

Features

N/A Talc Free

ASTM Specification (SI Units)

N/A D2000 M2AA 703 A13

Durometer

N/A 65 to 75

Tensile Strength

N/A 435 psi

Elongation

N/A 150 %

Finish

N/A Plate

Type

N/A Red SBR Sheet Plate

Grade

N/A Commercial

Color

N/A Red

Temperature Range

Temp. Range [Min]

N/A -22 ºF

Temp. Range [Max]

N/A 158 ºF

Ordering Information

Gauge Thickness

N/A 1/8 in

Width

N/A 36 in

Avg. Linear Length Per Roll

N/A 50 ft

Approx. Weight Per Roll

N/A 158 lb