Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

General Properties of Nitrile (Properties shown based on Rubber Manufacturers Association Sheet Rubber Handbook, second edition.)
  • Excellent resistance to petroleum-based fluids.
  • Good physical properties.
Commercial grade black nitrile sheet
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1 

Item Number

Gauge Thickness

Width

Avg. Linear Length Per Roll

Approx. Weight Per Roll

N/A 1/32 in N/A 36 in N/A 67 ft N/A 56 lb
N/A 1/16 in N/A 36 in N/A 67 ft N/A 100 lb
N/A 1/16 in N/A 36 in N/A 100 ft N/A 149 lb
N/A 3/32 in N/A 36 in N/A 67 ft N/A 150 lb
N/A 1/8 in N/A 36 in N/A 50 ft N/A 149 lb
N/A 1/8 in N/A 36 in N/A 67 ft N/A 200 lb
N/A 1/8 in N/A 36 in N/A 100 ft N/A 299 lb
N/A 3/16 in N/A 36 in N/A 36 ft N/A 161 lb
N/A 3/16 in N/A 36 in N/A 50 ft N/A 224 lb
N/A 1/4 in N/A 36 in N/A 36 ft N/A 215 lb
N/A 1/4 in N/A 36 in N/A 50 ft N/A 299 lb
N/A 1/16 in N/A 48 in N/A 67 ft N/A 133 lb
N/A 1/16 in N/A 48 in N/A 100 ft N/A 199 lb
N/A 3/32 in N/A 48 in N/A 67 ft N/A 200 lb
N/A 1/8 in N/A 48 in N/A 50 ft N/A 198 lb
N/A 1/8 in N/A 48 in N/A 67 ft N/A 266 lb
N/A 1/8 in N/A 48 in N/A 100 ft N/A 397 lb
N/A 3/16 in N/A 48 in N/A 36 ft N/A 215 lb
N/A 3/16 in N/A 48 in N/A 50 ft N/A 298 lb
N/A 1/4 in N/A 48 in N/A 36 ft N/A 287 lb
N/A 1/4 in N/A 48 in N/A 50 ft N/A 399 lb
N/A 1/8 in N/A 48 in N/A 50 ft N/A 198 lb
N/A 1/8 in N/A 48 in N/A 100 ft N/A 376 lb
N/A 3/16 in N/A 48 in N/A 50 ft N/A 298 lb
N/A 1/4 in N/A 48 in N/A 50 ft N/A 398 lb
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1